The tune and check mode (TCMode) can be activated by the user using a Calibrate and Check SPI
command. See Calibrate and Check from Related Links. The user must operate the
system in IDLEMode for entering the TCMode via SPI command, otherwise, the SYS_ERR event
flag in the events.system event byte (R15) is set and the IDLEMode started. In addition,
an external event on pin PB6 is generated if the eepEventConf.sysEventConf.SYS_ERR
EEPROM variable is set.
Address
Name
Bit 7
Bit 6
Bit 5
Bit 4
Bit 3
Bit 2
Bit 1
Bit 0
0x0095
sysEventConf
SYS_ERR
—
SYS_RDY
AVCCLOW
LOWBATT
RX_ACTIVE_EN
RX_ACTIVE_POL
IRQ_POL
The following figure illustrates the supplied TCMode tasks and shows the execution dependencies. The user can enable/disable each task separately.Figure 3-21. TCMode Flow Chart
Note: The user can execute only one tune and check task per Calibrate and Check SPI command. For more information on the various tune and check features, see the following sections.