7.5.11 Calibrate and Check
Description
The Calibrate and Check SPI command is used to trigger one of the following features:
- Temperature measurement
- SRC calibration
- FRC calibration
- VCO tuning
- Self check
- extReq.tuneCheckConfig = tuneCheckConfig
- extReq.serviceChannelConfig = serviceChannelConfig
Command Frame
| Host | 0x0E | tuneCheckConfig | serviceChannelConfig |
| ATA8210/15 | events.system | events.events | dummy |
Parameters
- 0x0E – Command ID
- tuneCheckConfig – Parameter for extReq.tuneCheckConfig
Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|
tuneCheckConfig | — | EN_TEMP_MEAS | EN_SRCCAL | EN_FRCCAL | EN_VCOCAL | — | EN_SELFCHECK | — |
Note: Only one bit is allowed to be set in the tuneCheckConfig. | ||||||||
Bit 7: Reserved Bit
This bit is reserved for future use and is set to zero
Bit 6: EN_TEMP_MEAS – Enable Temperature Measurement
0 = Temperature measurement disabled
1 = Temperature measurement enabled
Bit 5: EN_SRCCAL – Enable SRC Calibration
0 = SRC calibration disabled
1 = SRC calibration enabled
Bit 4: EN_FRCCAL – Enable FRC Calibration
0 = FRC calibration disabled
1 = FRC calibration enabled
Bit 3: EN_VCOCAL – Enable VCO Tuning
0 = VCO tuning disabled
1 = VCO tuning enabled
Bit 2: Reserved Bit
This bit is reserved for future use and is set to ‘0’.
Bit 1: EN_SELFCHECK – Enable Self Check
0 = Self check disabled
1 = Self check enabled
Bit 0: Reserved Bit
This bit is reserved for future use and is set to ‘0’.
- serviceChannelConfig – Parameter for extReq.serviceChannelConfig
Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|
serviceChannelConfig | enaPathB | enaPathA | ch[1:0] | — | ser[2:0] | |||
Bit 7: enaPathB – Enable Path B
0 = Path B disabled
1 = Path B enabled
Bit 6: enaPathA – Enable Path A
0 = Path A disabled
1 = Path A enabled
Bits 5..4: Ch[1:0] – Channel[1:0]
Bit 3: Reserved Bit
This bit is reserved for future use and is set to ‘0’.
Bits 2..0: Ser[2:0] – Service[2:0]
Return Values
- events.system – Event byte (see Get Event Bytes from Related Links)
- events.events – Event byte (see Get Event Bytes from Related Links)
- 0x00 – Dummy byte (no information)