3.8.3 Polling Cycle/SRC Calibration
In general, the tolerance of the Slow RC (SRC) oscillator is approximately ±10% over temperature drift and voltage range. For more details, refer to the ATA8210/ATA8215 UHF ASK/FSK Receiver Data Sheet (9344E), section 4.0, parameter number 14.20. The polling cycle calibration procedure is intended to ensure a high accuracy of ±2% of the configured polling cycle when the slow RC (SRC) oscillator is used as the clock source for Timer1.
During the firmware-driven calibration process, the frequency deviation of the SRC oscillator is determined in relation to its nominal frequency of 125 kHz. Timer2 and Timer3, with the XTO as the reference clock, are used to determine a deviation value, which serves as the basis for calculating a proper polling cycle calibration value. This value is stored to the calib.srcCorVal SRAM variable.
Address | Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
0x02DD | srcCorVal | Correction value for T1COR | |||||||
The Timer1 Compare Register (T1COR) is corrected based on the determined calibration value, resulting in polling cycle accuracy of ±2%. For more details, refer to the ATA8210/ATA8215 UHF ASK/FSK Receiver Data Sheet (9344E), section 4.0, parameter number 14.20. To read out the calib.srcCorVal value, use the Read SRAM/Register SPI command.
A polling cycle calibration process can be triggered at the following time points:
- After power-on during system initialization when enabled in eepConfValid.confInitFlags.SRC.
| Address | Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
| 0x0008 | confInitFlags | — | TempMeas | SRC | FRC | — | — | — | — |
- During the periodic self-check in PollingMode or during a self-check that is started by using the
Calibrate and CheckSPI command where this is enabled in eepTrxCal.calConf1.EN_SRCCAL.
| Address | Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
| 0x001C | calConf1 | — | EN_TEMP_MEAS | EN_SRCCAL | EN_FRCCAL | — | — | — | EN_REGREFRESH |
- From IDLEMode via the
Calibrate and CheckSPI command if the EN_SRCCAL bit in tuneCheckConfig is set to ‘1’. See Calibrate and Check from Related Links.
| Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|
| tuneCheckConfig | — | EN_TEMP_MEAS | EN_SRCCAL | EN_FRCCAL | EN_VCOCAL | — | EN_SELFCHECK | — |
Setting the SRC_CAL bit within the eepEventConf.cmdRdyConf command ready variable to ‘1’ raises a command ready (CMD_RDY) event on the EVENT pin PB6 after finishing the polling cycle calibration process.
| Address | Name | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
| 0x0096 | cmdRdyConf | — | TEMP_MEAS | SRC_CAL | FRC_CAL | VCO_CAL | RF_CAL | SELFCHECK | — |
The polling cycle calibration requires additional time. See Timing Characteristics from Related Links.