4.6.3 SPDT RF Switch Registers
The RF front-end registers shown in the following table are used by the SPDT RF switch. They are controlled by firmware during the power-up and power-down of RXMode and PollingMode. Changing these registers by customer application software is not recommended.
Register | Function |
|---|---|
FEEN2.SDRX | Single Pole Double Throw (SPDT) switch RX |
FEEN2.SDTX | Single Pole Double Throw (SPDT) switch RX2 |
FEEN2.XTPEN | XTO Vpump enable (gate control voltage of the switch) |
FECR.ANDP | Antenna damping |
FESR.LBSAT | Indicates the Low-band LNA saturation |
FESR.HBSAT | Indicates the High-band LNA saturation |