2.4 Use of Sub Adapter Board for dsPIC33CK Curiosity Board
The dsPIC Adapter can be connected through a Sub-Adapter Board (AS-56300-SUB), which is placed at the connector J2.
The following figure shows the placement of the Sub-Adapter Board (AS-56300-SUB) on the connector J2.Figure 2-12. Placement of Sub-Adapter Board (AS-56300-SUB)
Note: The ASD2-EVAL-001 Evaluation Board is configured for a 5V input trigger pulse for the high and low trigger inputs. If supplying 15V trigger inputs, the board must be modified by changing resistor values of R2 and R5 from 10 kΩ to 1 kΩ.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.