2.8 Test Results
The following table shows the test conditions considered when performing a test on Microchip's MSC060SMA070B4 SiC discrete MOSFET.
| Parameters | Values |
|---|---|
| DUT Half-Bridge Placement | Low-Side |
| Voltage | 470V |
| Current | 20A |
| Load for DPT Test | Inductor of 320 μH |
| Load for DSAT Test | Resistor of 5Ω |
| Scope Filter | None |
| Gate Resistors | Varied (see Table 2-3 for RGon and RGoff values) |