The evaluation board is provided with the status LEDs for faults and power indication, as
shown in the following figure.Figure 2-17. LED Indications
The following table lists the evaluation board status indication LEDs.
Table 2-1. Faults and Power Indication LEDs
Designation
Function
HI Fault
Indicates fault at the secondary High-Side
Low Fault
Indicates fault at the secondary Low-Side
All Fault
Indicates fault at the secondary High-Side or Low-Side
Power Status
Indicates a healthy power supply to the board
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.