2.6 Programming of Primary Side Controller and ASD2 IC
The primary side controller communicates and configures the ASD2 Gate Driver IC. With the help of the Intelligent Configuration Tool, a configuration file is generated in the form of a hex file and loaded onto the primary controller through the PicKit3/4. This configuration is done through the connector J5, see Figure 2-16. Figure 2-15 shows the peripheral circuitry around ASD2 IC U8 (Low-Side is shown in Figure 2-15).
Instructions for the Intelligent Configuration Tool, and ASD2 Gate Driver IC and programming of primary side controller are available at: