39.20 OPAMP

Table 39-27. OPAMP Electrical Specifications
Operating Conditions:
  • VCM = VDD/2
SymbolDescriptionMin.Typ. ✝Max.UnitConditions
GBWPGain Bandwidth Product—5.2—MHz
TONTurn-on time—1—µs
PMPhase margin—81—°
SRSlew rate rise—9.5—V/µs
Slew rate fall—13V/µs
VOSOffset-16< ±5+16mV

VDD = 1.8-5.5V
VCM = -0.1 - (VDD + 0.1)V
Temp. = -40°C ≤ TA ≤ +85°C

Offset-20< ±8+20mV

VDD = 1.8-5.5V
VCM = -0.1 - (VDD + 0.1)V
Temp. = -40°C ≤ TA ≤ +125°C

Offset-2.5±0.5+2.5mV

VDD = 3V
VCM= VDD/2
Temp. 25°C

Input offset drift with temperature *-120±30+120µV/ºC
Offset calibration step—0.5—mV
CMRRCommon-Mode Rejection Ratio—77—dB
PSRRPower Supply Rejection Ratio—67—dB
AOLOpen-loop gain—95—dB
VICM *Input common-mode voltage-0.3—VDD + 0.3VIRSEL = 0
Input common-mode voltage-0.3—VDD - 0.7VIRSEL = 1
ISCShort circuit sourcing current—33—mA
Short circuit sinking current—27—mA
EniInput noise voltage—180—µVppf = 0.1-10 Hz
eniInput noise voltage density—100—nV/Hzf = 1 kHz
VOMaximum output voltage swing—0.15 ≤ VO ≤ VDD - 0.15—VIload= 1.5 mA
RLADR-ladder unit resistance—4—kΩ
VDD/2 reference accuracy-3—+3%
System gain accuracy with internal resistor ladder-10< ±3+10%Inverting/Non-inverting PGA

✝ Data found in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are for design guidance only and are not tested.

* These parameters are characterized but not tested in production.