39.5 Power Consumption

Table 39-4. Power Consumption in Active and Idle Mode
Operating Conditions:
  • System power consumption measured with peripherals disabled and I/O ports driven low with inputs disabled
SymbolDescriptionMin.Typ.✝Max. 85°CMax. 125°CUnitsConditions
IDDActive power consumption —4.466mAOSCHF = 24 MHz
—1.01.51.5mAOSCHF = 4 MHz
—6.31942μAOSC32K = 32.768 kHz
—4.25.55.5mAEXTCLK = 24 MHz
—0.851.31.3mAEXTCLK = 4 MHz
—9.0——μAXOSC32K = 32.768 kHz (High Power)
—7.5——μAXOSC32K = 32.768 kHz (Low Power)
IDD_IDLEIdle power consumption —2.233mAOSCHF = 24 MHz
—590850850μAOSCHF = 4 MHz
—3.51940μAOSC32K = 32.768 kHz
—1.92.52.5mAEXTCLK = 24 MHz
—450800800μAEXTCLK = 4 MHz
—7.5——μA

XOSC32K = 32.768 kHz
XOSC32KCTRLA.LPMODE = 0

—6.0——μA

XOSC32K = 32.768 kHz
XOSC32KCTRLA.LPMODE = 1

IDD_BASE(1)Minimum power consumption in different sleep modes—0.65932µA

Power-Down or Standby mode, all peripherals disabled
VREGCTRL.PMODE = 0 (AUTO)

—170250250µA

Power-Down mode, all peripherals disabled
VREGCTRL.PMODE = 1 (FULL)

—0.86.815µA

Power-Down mode
VREGCTRL.PMODE = 0 (AUTO)
VREGCTRL.HTLLEN = 1

IRSTReset power consumption—170——μARESET pulled to GND

✝ Data found in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are for design guidance only and are not tested.

Note:
  1. Single supply mode.