39.11 RSTCTRL

Table 39-15. Reset, WDT, Oscillator Start-up Timer, Power-up Timer, Brown-out Detector Specifications
SymbolDescriptionMin.Typ. ✝Max.UnitConditions
tRST *RESET pin pulse-width low to ensure a Reset2.5——μs
RRST_UP *RESET pin pull-up resistor—35—kΩ
TWDT *Watchdog Timer time-out period—500—ms1:512 Prescaler
TSUT *Power-up timer period—64—msSUT = 0x07
TOST *Oscillator start-up timer period(1)—1024—cycles
VBODBrown-out Detect Voltage(2)1.801.902.10VBODLEVEL0
2.302.452.65BODLEVEL1
2.552.702.90BODLEVEL2
2.702.853.05BODLEVEL3
VBOD_HYSBrown-out Detect hysteresis—44—mV
tBOD_STBrown-out Detect start-up time—1.9—μs
tBOD_128HZBOD Response Time Sampling mode @128 Hz—7.81—msSAMPFREQ = 0
tBOD_32HZBOD Response Time Sampling mode @32 Hz—31.25—msSAMPFREQ = 1
tBOD_RSTBrown-out reset response time—3—μs

✝ Data found in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are for design guidance only and are not tested.

* These parameters are characterized but not tested in production.

Note:
  1. By design, the Oscillator Start-up Timer (TOST) counts the first 1024 cycles, independent of frequency.
  2. To ensure these voltage tolerances, VDD, AVDD and VDDIO2 must be capacitively decoupled to GND as close to the device as possible. See the Connection for Power Supply section of the Hardware Guidelines section for details.
Table 39-16. Voltage Level Monitor Threshold Specifications
SymbolDescriptionMin.Typ. ✝Max.UnitConditions
VDET *Voltage detection threshold1510% of BOD thresholdVLMLVL = 0x01
91522VLMLVL = 0x02
192532VLMLVL = 0x03

✝ Data found in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are for design guidance only and are not tested.

* These parameters are characterized but not tested in production.