39.3 Standard Operating Conditions
For all other device characteristics to be valid, the device must operate within the ratings listed in this section.
General Operating Conditions:
- Operating Voltage: VDDMIN ≤ VDD ≤ VDDMAX
- Operating Temperature: TA_MIN ≤ TA ≤ TA_MAX
The standard operating conditions for any device are defined as follows:
| Parameter | Ratings | Units | |
|---|---|---|---|
| VDD — Operating Supply Voltage(1) | |||
| Industrial and Extended temperature | VDDMIN | +1.8 | V |
| VDDMAX | +5.5 | V | |
| TA — Operating Ambient Temperature Range | |||
| Industrial temperature | TA_MIN | -40 | °C |
| TA_MAX | +85 | °C | |
| Extended temperature | TA_MIN | -40 | °C |
| TA_MAX | +125 | °C | |
|
Note:
| |||