2.2.3.3 Setting Position Interface
Field-Oriented Control (FOC) involves the alignment of rotor magnetic flux with respect to the stator's magnetic field. For more details, refer to Field Oriented Control.
In sensored FOC, it is crucial to properly configure the position interface peripherals to measure the rotor position correctly. Harmony QSpin allows users to configure the quadrature decoder peripheral (if available) in a few simple steps.
The following section provides a detailed guide on how to properly set up the position interface, including descriptions of the different fields and configuration options.
Position Interface Graphical User Interface
The graphical user interface for the analog signal setup is displayed as follows:

Steps for Signal Setup
To correctly set up the position interface, follow these steps:
- Select the Quadrature Decoder Instance.
- Select the QEA and QEB pads to which the quadrature encoder signals are interfaced.
| Fields | Description |
|---|---|
| Select Instance | Select the quadrature decoder instance |
| QEA pad | Select the QEA pad |
| QEB pad | Select the QEB pad |
Note:
You need to configure the QEA and QEB pads in the Pin Manager. Navigate to
project
"project graph -> plugins -> Pin Configuration".