2.2.3.2 Setting Analog Interface
Field-Oriented Control (FOC) involves controlling the stator currents of a motor to produce a rotating magnetic field, which in turn controls the rotor's position and speed. For more details, refer to Field Oriented Control.
Proper configuration of the analog interface settings is crucial for the effective implementation of FOC. Harmony QSpin allows users to configure these analog interface channels in just a few steps.
Analog Signal Groups
The analog signals interfaced with the system are categorized into two main groups:
- Group 01: Phase A and Phase B current.
- Group 02: DC bus voltage and potentiometer signal.
QSpin allows users to select the ADC instance and channel for each signal, with a forced 12-bit resolution and backend interrupt settings optimized for FOC (Field-Oriented Control) operation.
If a different resolution is required, users can manually configure the settings through the ADC H (Peripheral Library Interface).
The following section provides a detailed guide on how to properly set up these signals, including descriptions of the different fields and configuration options.
Analog Interface Graphical User Interface
The graphical user interface for the analog signal setup is displayed as follows:

Steps for Signal Setup
To correctly set up the analog signals, follow these steps:
- Select Group 01 signals block to configure phase A and phase B currents analog interface
- Set the fields for Phase A and Phase
B current as per your project requirements.
Field Description Signal Name IA (Phase A current tag) ADC unit Select the ADC instance for Phase A current ADC channel Select the ADC channel for Phase A current Signal Name IB (Phase B current tag) ADC unit Select the ADC instance for Phase B current ADC channel Select the ADC channel for Phase B current - Select Group 02 signals block to configure DC bus voltage and potentiometer analog interface
- Set the fields for DC bus voltage and
the optional potentiometer as per your project requirements.
Field Description Signal Name VDC (DC bus voltage tag) ADC unit Select the ADC instance for DC bus voltage ADC channel Select the ADC channel for DC bus voltage Signal Name VPOT (Potentiometer signal tag) ADC unit Select the ADC instance for the potentiometer ADC channel Select the ADC channel for the potentiometer