3.10.3 tmcKey_Keys_s Struct
C
typedef struct
{
char Keys[KEY_MAX][32u]; /* A two-dimensional array that stores the algorithm keys for each IP */
}tmcKey_Keys_s;
Summary
Key manager module structure.
Description
This structure holds the algorithm keys for different IPs (Intellectual Properties)
in a fixed-size array. Each key is represented as a 32-character string, and the
array is indexed by the enumerators in tmcKey_IPs_s.
Remarks
None.