8.2 Rev. DS40002198B - 02/2021
- Editorial change, code examples needed beautification.
- Corrected instructions affecting two registers had a syntax that did not compile as inline in avr-gcc or xc8.
- Defined overline symbol as negation.
- Corrected core overview for AVR® DA Family AVRxm to AVRxt.
- Added to core overview AVR® DB and AVR® DD Families.
- Reintroduced the Conditional Branch Summary table with some simplification.