8.3 Rev. DS40002198A - 05/2020
- Converted to Microchip format and replaced the Atmel document number 0856.
- Complete review of entire document.
- Update to all figures in section 2.
- The section Conditional Branch Summary is removed.
- Cycle times and operation is updated for all instructions.
- Every instruction now has a table listing all cycle times for all variations of the AVR core.
- Addition of Appendix A listing which instructions are valid for the devices.