8.8 Rev.0856H – 04/2009
1. Updated section "Instruction Set Summary":
Updated number of clock cycles column to include Reduced Core tinyAVR.
2. Updated sections for Reduced Core tinyAVR compatibility:
Section "CBI – Clear Bit in I/O Register"
Section "LD – Load Indirect from Data Space to Register using Index X"
Section "LD (LDD) – Load Indirect from Data Space to Register using Index Y"
Section "LD (LDD) – Load Indirect From Data Space to Register using Index Z"
Section "RCALL – Relative Call to Subroutine"
Section "SBI – Set Bit in I/O Register"
Section "ST – Store Indirect From Register to Data Space using Index X"
Section "ST (STD) – Store Indirect From Register to Data Space using Index Y"
Section "ST (STD) – Store Indirect From Register to Data Space using Index Z"
3. Added sections for Reduced Core tinyAVR compatibility: