8.1 Rev. DS40002198C - 11/2024

  1. Added AVR® DU, AVR® EB, and AVR® SD families to the section Core Descriptions.
  2. Clarified RETI instruction for AVRxm and AVRxt cores.
  3. Clarified Read Modify Write in Instruction Set Summary description for AVRe+.
  4. Added note to Core Description that for AVRxt devices with memory bigger than 128 KB, the EIJMP and EICALL instructions are valid.
  5. Fixed typo by removing LPM as missing instruction for ATtiny 11, 12 and 15.