36.3 Carrier Source Polarity Select
The signal provided from any selected input source for the carrier high and carrier low signals can be inverted. Inverting the signal for the carrier high and low source is enabled by setting the Modulator High Carrier Polarity Select (CHPOL) and the Modulator Low Carrier Polarity Select (CLPOL) bits, respectively.