36.5 Modulated Output Polarity
The modulated output signal provided on the DSM_out pin can also be inverted. Inverting the modulated output signal is enabled by setting the Modulator Output Polarity Select (MDOPOL) bit.
The modulated output signal provided on the DSM_out pin can also be inverted. Inverting the modulated output signal is enabled by setting the Modulator Output Polarity Select (MDOPOL) bit.
DS40002671A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.