36.1 DSM Operation
The DSM module is enabled by setting the MDEN bit. Clearing the MDEN bit disables the output of the module, but retains the carrier and source signal selections. The module will resume operation when the MDEN bit is set again. The output of the DSM module can be rerouted to several pins using the PPS output source selection register. When the MDEN bit is cleared the output pin is held low.