36.4 Programmable Modulator Data
The Modulation Source Signal (MDBIT) control
bit can used to generate the modulation signal. This gives the user the ability to provide
software driven modulation.
DS40002671A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.