36.9.1 DSM Control Register 0
Note:
- The modulated output frequency can be greater and asynchronous from the clock that updates this register bit. The bit value may not be valid for higher speed modulator or carrier signals.
- MDBIT must be selected as the modulation source for this operation.
| Name: | MDxCON0 |
| Offset: | 0x6A |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| MDEN | MDOUT | MDOPOL | MDBIT | ||||||
| Access | R/W | R | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 |
Bit 7 – MDEN DSM Module Enable
| Value | Description |
|---|---|
| 1 | DSM is enabled and mixing input signals |
| 0 | DSM is disabled and has no output |
Bit 5 – MDOUT DSM Output(1)
Displays the current DSM output value
Bit 4 – MDOPOL DSM Output Polarity Select
| Value | Description |
|---|---|
| 1 | DSM output signal is inverted; idle high output |
| 0 | DSM output signal is not inverted; idle low output |
Bit 0 – MDBIT Modulation Source Signal(2)
Allows direct software control of the modulation source input signal