25.4.2 CLB Peripheral Connections
The CLB BLE’s outputs can be used as inputs, clocks, or trigger sources for other peripherals, as shown in the table below:
| Peripheral | Function |
|---|---|
| ADC | ADC Auto-Conversion Trigger Source(1) |
| CCP1 | CCP1 Capture Source(1) |
| CLC | CLC Input(1) |
| CWG | CWG Input(1) |
| CWG Shutdown Source(1) | |
| DSM | Modulator Carrier Source(1) |
| Modulator Signal Source(1) | |
| PWM | PWM Clock Input(1) |
| PWM Auto-load Trigger Source(1) | |
| PWM External Reset Source(1) | |
| SRPort | SRPORT Input |
| TMR0 | TMR0 Clock Input(1) |
| TMR1/3 | TMR1/3 Clock Input(1) |
| TMR1/3 Gate Source(1) | |
| TMR2/4 | TMR2/4 Clock Input(1) |
| TMR2/4 External Reset Source(1) | |
| Universal Timer | Universal Timer Clock Input(1) |
| Universal Timer External Reset Source(1) | |
|
Note:
| |