25.10.1 CLB Control Register

Name: CLBCON
Offset: 0x00C0

Bit 76543210 
 ENLOAD    DB1DB0 
Access R/WRRR 
Reset 0000 

Bit 7 – EN CLB Software Enable

ValueDescription
1 CLB module is enabled
0 CLB module is disabled

Bit 6 – LOAD CLB Load Status

ValueDescription
1 CLB is being configured from the data stored in PFM
0 CLB is not being configured

Bit 1 – DB1 CLBDEBUG1 Register Status

The DB1 bit shows the asynchronous output value of the CLBDEBUG1 register.

Bit 0 – DB0 CLBDEBUG0 Register Status

The DB0 bit shows the asynchronous output value of the CLBDEBUG0 register.