9.4.2 Configuration

Figure 9-1. Host/Client Relation High-Speed Bus Matrix, PIC32CM MC00
Table 9-4. Bus Matrix Hosts
Bus Matrix Hosts
Cortex M0+ Processor (CM0+)
Device Service Unit (DSU)
Direct Memory Access Controller/Data Access (DMAC)
Table 9-5. Bus Matrix Clients
Bus Matrix Clients
Internal Flash Memory
SRAM - CM0+ Access
SRAM - DSU Access
AHB-APB Bridge A
AHB-APB Bridge B
AHB-APB Bridge C
SRAM - DMAC Data Access
DIVAS - Divide Accelerator
Table 9-6. SRAM Port Connections
SRAM Port ConnectionPort IDConnection Type
Cortex M0+ (CM0+) Processor0Bus Matrix
Device Service Unit (DSU)1Bus Matrix
Direct Memory Access Controller (DMAC) - Data Access2Bus Matrix
Direct Memory Access Controller (DMAC) - Fetch Access 03Direct
Direct Memory Access Controller (DMAC) - Fetch Access 14Direct
Direct Memory Access Controller (DMAC) - Write-Back Access 05Direct
Direct Memory Access Controller (DMAC) - Write-Back Access 16Direct
Reserved7
Reserved8
Micro Trace Buffer (MTB)9Direct
Note: The SMBIST has a direct access to SRAM, by passing the SRAM ports.