25.2 Features
- Up to 16 external pins (EXTINTx), plus one non-maskable pin (NMI)
 - Dedicated, individually maskable interrupt for each pin
 - Interrupt on rising, falling, or both edges
 - Synchronous or asynchronous edge detection mode
 - Interrupt on high or low levels
 - Asynchronous interrupts for sleep modes without clock
 - Filtering of external pins
 - Event generation from EXTINTx