24.6.19 Channel Control B
| Name: | CHCTRLB |
| Offset: | 0x44 |
| Reset: | 0x00000000 |
| Property: | PAC Write-Protection, Enable-Protected Bits |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| CMD[1:0] | |||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 | |||||||
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| TRIGACT[1:0] | |||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 | |||||||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| TRIGSRC[5:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| LVL[1:0] | EVOE | EVIE | EVACT[2:0] | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
Bits 25:24 – CMD[1:0] Software Command
These bits define the software commands. Refer to Channel Suspend and Channel Resume and Next Suspend Skip.
| CMD[1:0] | Name | Description |
|---|---|---|
| 0x0 | NOACT | No action |
| 0x1 | SUSPEND | Channel suspend operation |
| 0x2 | RESUME | Channel resume operation |
| 0x3 | - | Reserved |
Bits 23:22 – TRIGACT[1:0] Trigger Action
These bits define the trigger action used for a transfer.
| TRIGACT[1:0] | Name | Description |
|---|---|---|
| 0x0 | BLOCK | One trigger required for each block transfer |
| 0x1 | - | Reserved |
| 0x2 | BEAT | One trigger required for each beat transfer |
| 0x3 | TRANSACTION | One trigger required for each transaction |
Bits 13:8 – TRIGSRC[5:0] Trigger Source
These bits define the peripheral trigger which is source of the transfer. For details on trigger selection and trigger modes, refer to Transfer Triggers and Actions and CHCTRLB.TRIGACT.
| Value | Name | Description |
|---|---|---|
| 0x00 | DISABLE | Only software/event triggers |
| 0x01 | TSENS | TSENS Result Ready Trigger |
| 0x02 | SERCOM0 RX | SERCOM0 RX Trigger |
| 0x03 | SERCOM0 TX | SERCOM0TX Trigger |
| 0x04 | SERCOM1 RX | SERCOM1 RX Trigger |
| 0x05 | SERCOM1 TX | SERCOM1 TX Trigger |
| 0x06 | SERCOM2 RX | SERCOM2 RX Trigger |
| 0x07 | SERCOM2 TX | SERCOM2 TX Trigger |
| 0x08 | SERCOM3 RX | SERCOM3 RX Trigger |
| 0x09 | SERCOM3 TX | SERCOM3 TX Trigger |
| 0x0A | TCC0 OVF | TCC0 Overflow Trigger |
| 0x0B | TCC0 MC0 | TCC0 Match/Compare 0 Trigger |
| 0x0C | TCC0 MC1 | TCC0 Match/Compare 1 Trigger |
| 0x0D | TCC0 MC2 | TCC0 Match/Compare 2 Trigger |
| 0x0E | TCC0 MC3 | TCC0 Match/Compare 3 Trigger |
| 0x0F | TCC1 OVF | TCC1 Overflow Trigger |
| 0x10 | TCC1 MC0 | TCC1 Match/Compare 0 Trigger |
| 0x11 | TCC1 MC1 | TCC1 Match/Compare 1 Trigger |
| 0x12 | TCC2 OVF | TCC2 Overflow Trigger |
| 0x13 | TCC2 MC0 | TCC2 Match/Compare 0 Trigger |
| 0x14 | TCC2 MC1 | TCC2 Match/Compare 1 Trigger |
| 0x15 | TC0 OVF | TC0 Overflow Trigger |
| 0x16 | TC0 MC0 | TC0 Match/Compare 0 Trigger |
| 0x17 | TC0 MC1 | TC0 Match/Compare 1 Trigger |
| 0x18 | TC1 OVF | TC1 Overflow Trigger |
| 0x19 | TC1 MC0 | TC1 Match/Compare 0 Trigger |
| 0x1A | TC1 MC1 | TC1 Match/Compare 1 Trigger |
| 0x1B | TC2 OVF | TC2 Overflow Trigger |
| 0x1C | TC2 MC0 | TC2 Match/Compare 0 Trigger |
| 0x1D | TC2 MC1 | TC2 Match/Compare 1 Trigger |
| 0x1E | TC3 OVF | TC3 Overflow Trigger |
| 0x1F | TC3 MC0 | TC3 Match/Compare 0 Trigger |
| 0x20 | TC3 MC1 | TC3 Match/Compare 1 Trigger |
| 0x21 | TC4 OVF | TC4 Overflow Trigger |
| 0x22 | TC4 MC0 | TC4 Match/Compare 0 Trigger |
| 0x23 | TC4 MC1 | TC4 Match/Compare 1 Trigger |
| 0x24 | ADC0 RESRDY | ADC0 Result Ready Trigger |
| 0x25 | ADC1 RESRDY | ADC1 Result Ready Trigger |
| 0x26 | SDADC RESRDY | SDADC Result Ready Trigger |
| 0x27 | DAC EMPTY | DAC Empty Trigger |
| 0x28-0x3F | Reserved | Reserved |
Bits 6:5 – LVL[1:0] Channel Arbitration Level
These bits define the arbitration level used for the DMA channel, where a high level has priority over a low level. For further details on arbitration schemes, refer to Arbitration.
| TRIGACT[1:0] | Name | Description |
|---|---|---|
| 0x0 | LVL0 | Channel Priority Level 0 |
| 0x1 | LVL1 | Channel Priority Level 1 |
| 0x2 | LVL2 | Channel Priority Level 2 |
| 0x3 | LVL3 | Channel Priority Level 3 |
Bit 4 – EVOE Channel Event Output Enable
This bit indicates if the Channel event generation is enabled. The event will be generated for every condition defined in the descriptor Event Output Selection (BTCTRL.EVOSEL).
This bit is available only for the least significant DMA channels. Refer to table: User Multiplexer Selection and Event Generator Selection of the Event System for details.
| Value | Description |
|---|---|
| 0 | Channel event generation is disabled. |
| 1 | Channel event generation is enabled. |
Bit 3 – EVIE Channel Event Input Enable
This bit is available only for the least significant DMA channels. Refer to table: User Multiplexer Selection and Event Generator Selection of the Event System for details.
| Value | Description |
|---|---|
| 0 | Channel event action will not be executed on any incoming event. |
| 1 | Channel event action will be executed on any incoming event. |
Bits 2:0 – EVACT[2:0] Event Input Action
These bits define the event input action, as shown below. The action is executed only if the corresponding EVIE bit in CHCTRLB register of the channel is set.
This bit is available only for the least significant DMA channels. Refer to table: User Multiplexer Selection and Event Generator Selection of the Event System for details.
| EVACT[2:0] | Name | Description |
|---|---|---|
| 0x0 | NOACT | No action |
| 0x1 | TRIG | Normal Transfer and Conditional Transfer on Strobe trigger |
| 0x2 | CTRIG | Conditional transfer trigger |
| 0x3 | CBLOCK | Conditional block transfer |
| 0x4 | SUSPEND | Channel suspend operation |
| 0x5 | RESUME | Channel resume operation |
| 0x6 | SSKIP | Skip next block suspend action |
| 0x7 | - | Reserved |