29.5 Peripheral Dependencies
| Peripheral | Base Address | IRQ | AHB CLK | APB CLK | Generic CLK | PAC | Events | DMA | Sleep Walking | ||
|---|---|---|---|---|---|---|---|---|---|---|---|
| Enabled at reset | Enabled at reset | Index | Index | Prot at reset | User | Generator | Index | ||||
| SERCOM0 | 0x42000400 | 9 | - | N | 19: CORE | 1 | N | - | - | 2: RX | Y |
| 18: SLOW | 3: TX | ||||||||||
| SERCOM1 | 0x42000800 | 10 | - | N | 20: CORE | 2 | N | - | - | 4: RX | Y |
| 18: SLOW | 5: TX | ||||||||||
| SERCOM2 | 0x42000C00 | 11 | - | N | 21: CORE | 3 | N | - | - | 6: RX | Y |
| 18: SLOW | 7: TX | ||||||||||
| SERCOM3 | 0x42001000 | 12 | - | N | 22: CORE | 4 | N | - | - | 8:RX | Y |
| 18: SLOW | 9:TX | ||||||||||