39.2 Features
- DAC with 10-bit resolution
- Up to 350 ksps conversion rate
- Hardware support for 14-bit using dithering
- Multiple trigger sources
- High-drive capabilities
- Output can be used as input to the Analog Comparator (AC), SDADC, or ADC
- DMA support
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.