41.6.2 Control B

Name: CTRLB
Offset: 0x01
Reset: 0x00
Property: –

Bit 76543210 
        START 
Access W 
Reset 0 

Bit 0 – START Start Measurement

Note: Reading the START bit will result in a PAC error when PAC protection is enabled for the FREQM.
ValueDescription
0 Writing a '0' has no effect.
1 Writing a '1' starts a measurement.