40.5.6 Sleep Mode Operation
The Run in Standby bit in the Control A register (CTRLA.RUNSTDBY) controls the behavior of the TSENS during standby sleep mode, in cases where the TSENS is enabled (CTRLA.ENABLE = 1).
| CTRLA.RUNSTDBY | CTRLC.FREERUN | CTRLA.ENABLE | Description |
|---|---|---|---|
| x | x | 0 | Disabled |
| 0 | 0 | 1 | Run in all sleep modes on request, except Standby mode. |
| 0 | 1 | 1 | Run in all sleep modes, except Standby mode. |
| 1 | 0 | 1 | Run in all sleep modes on request. |
| 1 | 1 | 1 | Run in all sleep modes. |