21.2 Features
- Division accelerator for Cortex-M0+ systems
 - 32-bit signed or unsigned integer division
 - 32-bit unsigned square root
 - 32-bit division in 2-16 cycles
 - Programmable leading zero optimization
 - Result includes quotient and remainder
 - Result includes square root and remainder
 - Busy and Divide-by-zero status
 - Automatic start of operation when divisor or square root input is loaded