36.5 Peripheral Dependencies
| Peripheral | Base Address | IRQ | AHB CLK | APB CLK | Generic CLK | PAC | Events | DMA | Sleep Walking | ||
|---|---|---|---|---|---|---|---|---|---|---|---|
| Enabled at reset | Enabled at reset | Index | Index | Prot at reset | User | Generator | Index | ||||
| ADC0 | 0x42004400 | 21 | - | N | 28 | 17 | N | 28: START | 67: RESRDY | 36: RESRDY | Y |
| 29: FLUSH | 68: WINMON | ||||||||||
| ADC1 | 0x42004800 | 22 | - | N | 29 | 18 | N | 30: START | 69: RESRDY | 37: RESRDY | Y |
| 31: FLUSH | 70: WINMON | ||||||||||