6.2.2 Voltage Regulator
The PIC32CM MC voltage regulators have these two modes:
- Normal mode: This is the default mode when CPU and peripherals are running.
- Low Power (LP) mode: This default mode is used when the chip is in standby mode.
The PIC32CM MC voltage regulators have these two modes:
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.