16.5.1.1 Sleep Modes
The device can be set in a sleep mode. In Sleep mode, the CPU is stopped and the peripherals are either active or idle, according to the Sleep mode depth:
- Idle Sleep mode: The CPU is stopped. Synchronous clocks are stopped except when requested. The logic is retained.
- Standby Sleep mode: The CPU is stopped as well as the peripherals.