22.2 Features
- Issues a system reset if the Watchdog Timer is not cleared before its time-out period
 - Early Warning interrupt generation
 - Asynchronous operation from dedicated oscillator
 - Two types of operation
- Normal mode
 - Window mode
 
 - Selectable time-out periods
- From 8 cycles to 16,384 cycles in Normal mode
 - From 16 cycles to 32,768 cycles in Window mode
 
 - Always-On capability