Selectable propagation delay versus
current consumption
Hysteresis: On or Off
Analog comparator outputs available
on pins
Asynchronous or synchronous
Flexible input selection:
Four pins selectable for
positive or negative inputs
Ground (for zero
crossing)
INTREF reference voltage,
supplied by the bandgap
64-level programmable VDD
scaler per comparator
DAC (if available)
Interrupt generation on:
Rising or falling edge
Toggle
End of comparison
Window function interrupt generation
on:
Signal above window
Signal inside window
Signal below window
Signal outside window
Event generation on:
Comparator output
Window function
inside/outside window
Optional digital filter on
comparator output
Low-power option
Single-shot support
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.