17.5.2.4 Sleep Mode Operation

The Voltage Reference output behavior during Sleep mode can be configured using the Run in Standby bit and the On Demand bit in the Voltage Reference register (VREF.RUNSTDBY, VREF.ONDEMAND), see the following table:

Table 17-1. VREF Sleep Mode Operation
VREF.ONDEMANDVREF.RUNSTDBYVoltage Reference Sleep behavior
00Always run in all sleep modes except Standby Sleep mode.
01Always run in all sleep modes including Standby Sleep mode.
10Only run if requested by the ADC, in all sleep modes except Standby Sleep mode.
11Only run if requested by the ADC, in all sleep modes including Standby Sleep mode.