16.5.10 Interrupt Flags
Name: | INTFLAGS |
Offset: | 0x09 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
INT[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 7:0 – INT[7:0] Interrupt Pin Flag
Writing a '1' to a flag's bit location will clear the flag.
For enabling and executing the interrupt, refer to ISC bit description in PORT.PINnCTRL.