16.5.3 Data Direction Clear
Name: | DIRCLR |
Offset: | 0x02 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DIRCLR[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 7:0 – DIRCLR[7:0] Data Direction Clear
Writing a '1' to DIRCLR[n] will clear the corresponding bit in PORT.DIR.
Reading this bit field will always return the value of PORT.DIR.