16.5.5 Output Value
Name: | OUT |
Offset: | 0x04 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
OUT[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 7:0 – OUT[7:0] Output Value
If OUT[n] is written to '1', pin n is driven high.
If OUT[n] is written to '0', pin n is driven low.
In order to have any effect, the pin direction must be configured as output.