16.5.8 Output Value Toggle
Name: | OUTTGL |
Offset: | 0x07 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
OUTTGL[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 7:0 – OUTTGL[7:0] Output Value Toggle
Writing a '1' to OUTTGL[n] will toggle the corresponding bit in PORT.OUT.
Reading this bit field will always return the value of PORT.OUT.