16.5.2 Data Direction Set
Name: | DIRSET |
Offset: | 0x01 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DIRSET[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 7:0 – DIRSET[7:0] Data Direction Set
Writing a '1' to DIRSET[n] will set the corresponding PORT.DIR[n] bit.
Reading this bit field will always return the value of PORT.DIR.