16.5.6 Output Value Set
Name: | OUTSET |
Offset: | 0x05 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
OUTSET[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 7:0 – OUTSET[7:0] Output Value Set
Writing a '1' to OUTSET[n] will set the corresponding bit in PORT.OUT.
Reading this bit field will always return the value of PORT.OUT.