16.5.7 Output Value Clear
Name: | OUTCLR |
Offset: | 0x06 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
OUTCLR[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 7:0 – OUTCLR[7:0] Output Value Clear
Writing a '1' to OUTCLR[n] will clear the corresponding bit in PORT.OUT.
Reading this bit field will always return the value of PORT.OUT.