4.14.3 Monitor Spanning Tree Port Statistics
Use this command to display the STP port statistics counters of bridge ports in the switch.
Command Syntax:
show spanning-tree detailed interface <port_type> [ <v_port_type_list> ]Argument | Description | |
Parameter |
| Port type in GigabitEthernet |
| List of Port ID, for example, 1/1, 1/1-4 | |
Default | N.A | |
Mode | User EXEC mode | |
Usage | Display detailed STP status | |
Example | Example 1: Display detailed STP status for port 1. | |