4.14.2 Monitor Spanning Tree Port Status
Use this command to display the STP CIST port status for physical ports of the switch.
Command Syntax:
show spanning-tree interface <port_type> [ <v_port_type_list> ]Argument | Description | |
Parameter |
| Port type in GigabitEthernet |
| List of Port ID, for example, 1/1, 1/1-4 | |
Default | N.A | |
Mode | User EXEC mode | |
Usage | Display STP status | |
Example | Example 1: Display STP status for port 1. | |