4.14.1 Monitor Spanning Tree Bridge Status
Use this command to display the status overview of all STP bridge instances.
Command Syntax:
show spanning-tree activeArgument | Description | |
Parameter | N.A | N.A |
Default | N.A | |
Mode | User EXEC mode | |
Usage | Display status of STP bridge instances | |
Example | Example 1: Display status of STP bridge instances. | |